??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Armstrong World
Description
FIFTY_SERIES_UK_CAD
Bill of material
FIFT04 - Armchair
IDENT
VAR04_CSI
04 csi
12 51 00
VAR95_CSI
95 csi
12510
ALWAYS_VERTICAL
always vertical
1
ARM_HEIGHT
arm height
ASSEMBLY_CODE
assembly code
E2020200
BASE
base
BROCHURE_URL
brochure url
http://www.allermuir.net/Services/File.ashx?Id=4361
CAD_BLOCKS_URL
cad blocks url
http://www.allermuir.net/Services/File.ashx?Id=4684
CATEGORY
category
COLOR_AVAILABILITY
color availability
See price list for material options
COST
cost
0
CUSHION_MATERIAL
cushion material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FABRIC_SPEC_SHEETS
fabric spec sheets
http://www.allermuir.net/Services/File.ashx?Type=B&Id=51
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LEED_STATS_URL
leed stats url
http://www.allermuir.net/Services/File.ashx?Id=4415
LEG_BASE_MATERIAL
leg base material
LEG_MATERIALS
leg materials
LEGS
legs
MANUFACTURER
manufacturer
Allermuir
MANUFACTURER_ADDRESS
manufacturer address
1630 Holland Road, Maumee, Ohio 43537
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
(419) 887 5805
MANUFACTURER_PHONE
manufacturer phone
(419) 887 5806
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
(888) 887 5806
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PEDESTAL_BASE
pedestal base
PLUGIN_DATA_URL
plugin data url
PRICING_URL
pricing url
http://www.allermuir.net/Services/File.ashx?Id=4299
PRODUCT_LINE
product line
Fifty Series
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_DEPTH
seat depth
SEAT_HEIGHT
seat height
SEAT_WIDTH
seat width
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
http://www.allermuir.net/Services/File.ashx?Id=4461
SUBCATEGORY
subcategory
Soft Seating
SWAGED_TUBULAR_STEEL_LEGS
swaged tubular steel legs
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.allermuir.net/Default.aspx
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
0
ARM
arm
BACK
back
LEG_BASE
leg base
LEG_MATERIAL
leg material
SEAT_OR_BASE
seat or base
BLACK_GAS_LIFT
black gas lift
LEG
leg
POLISHED_ALUMINUM_BASE
polished aluminum base
TOP
top
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions