??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
AutomationDirect
Description
Female Straight
Bill of material
FS516-18N
ORDERNO
BODY_MATERIAL
body material
Nickel-plated brass
BRAND
brand
NITRA
CONNECTION
connection
FITTING_TYPE
fitting type
Straight
FOR_USE_WITH
for use with
Flexible pneumatic tubing
GENDER
gender
Female
ITEM
item
Pneumatic Push-to-connect Fitting
OPERATING_PRESSURE
operating pressure
-29.5in Hg to 150 psi
OPERATING_TEMPERATURE
operating temperature
32 to 140 deg F
QUANTITY_PER_PACK
quantity per pack
5
THREAD_MATERIAL
thread material
Nickel-plated brass
THREAD_SEALANT
thread sealant
No
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions