??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Wasco
Description
fcm
Bill of material
3030
IDENT
3030
u
ALWAYS_VERTICAL
always vertical
0
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B3020110
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CURB_HEIGHT__3_1_2__MINIMUM_
curb height (3 1/2" minimum)
5.5
CURB_FURNISHED_BY_OTHERS
curb_furnished by others
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Fixed curb mounted skylight
DESIGN_OPTION
design option
-1
DRAWINGS___SPECIFICATIONS___CODES___INSTALLATION_INSTRUCTIONS_
drawings & specifications (+codes & installation instructions)
http://www.veluxusa.com/Professionals/Technical_info_and_tools/product_information
EDGE_OF_GLAZING
edge of glazing
0.875
FAMILY_NAME
family name
FRAME_FINISH
frame finish
GLAZING_MATERIAL
glazing material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
35.125
u
HOST
host
4
KEYNOTE
keynote
MANUFACTURER
manufacturer
VELUX
MASSUNIT
massunit
1
MAXIMUM_ROOF_PITCH
maximum roof pitch
60 degrees
MINIMUM_ROOF_PITCH
minimum roof pitch
0 degrees
u
MODEL
model
FCM
OMNICLASS_NUMBER
omniclass number
23.30.30.14
OMNICLASS_TITLE
omniclass title
Unit Skylights
OPERATION
operation
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
30.5
u
ROUGH_WIDTH
rough width
30.5
u
SHARED
shared
0
SHGC___SOLAR_HEAT_GAIN_COEFFICIENT__04_
shgc - solar heat gain coefficient (04)
0.26
SHGC___SOLAR_HEAT_GAIN_COEFFICIENT__05_
shgc - solar heat gain coefficient (05)
0.26
SHGC___SOLAR_HEAT_GAIN_COEFFICIENT__06_
shgc - solar heat gain coefficient (06)
0.26
SHGC___SOLAR_HEAT_GAIN_COEFFICIENT__08_
shgc - solar heat gain coefficient (08)
0.26
SHGC___SOLAR_HEAT_GAIN_COEFFICIENT__10_
shgc - solar heat gain coefficient (10)
0.27
SHGC___SOLAR_HEAT_GAIN_COEFFICIENT__9993_
shgc - solar heat gain coefficient (9993)
0.24
SHGC___SOLAR_HEAT_GAIN_COEFFICIENT__9994_
shgc - solar heat gain coefficient (9994)
0.24
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
Designed for installation on site-built curbs
TYPE_IMAGE
type image
TYPE_NAME
type name
U_FACTOR__04_
u-factor (04)
0.50
U_FACTOR__05_
u-factor (05)
0.51
U_FACTOR__06_
u-factor (06)
0.48
U_FACTOR__08_
u-factor (08)
0.50
U_FACTOR__10_
u-factor (10)
0.48
U_FACTOR__9993_
u-factor (9993)
0.45
U_FACTOR__9994_
u-factor (9994)
0.44
URL
url
http://www.veluxusa.com/
VELUX_FLASHING_SYSTEMS
velux flashing systems
ECL step flashing (low profile roof), ECW tile flashing (high profile roof)
u
VELUX_FLASHING_SYSTEMS_URL
velux flashing systems url
http://www.veluxusa.com/Consumer/Products/residential_skylights/flashings/default.aspx
VELUX_GLAZING_OPTIONS
velux glazing options
Laminated (04), Tempered (05), Impact (06), Miami-Dade (07), White Laminated (08), Snowload (10), Energy Tempered (9993), Energy Laminated (9994)
u
VELUX_GLAZING_OPTIONS_URL
velux glazing options url
http://www.veluxusa.com/Consumer/Products/residential_skylights/glazing/default.aspx
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
VT___VISIBLE_TRANSMITTANCE__04_
vt - visible transmittance (04)
0.61
VT___VISIBLE_TRANSMITTANCE__05_
vt - visible transmittance (05)
0.61
VT___VISIBLE_TRANSMITTANCE__06_
vt - visible transmittance (06)
0.60
VT___VISIBLE_TRANSMITTANCE__08_
vt - visible transmittance (08)
0.44
VT___VISIBLE_TRANSMITTANCE__10_
vt - visible transmittance (10)
0.60
VT___VISIBLE_TRANSMITTANCE__9993_
vt - visible transmittance (9993)
0.55
VT___VISIBLE_TRANSMITTANCE__9994_
vt - visible transmittance (9994)
0.55
WIDTH
width
35.125
u
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions