??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HepcoMotion
Description
FC - Flange Clamps
Bill of material
SSSFC25
CNSORDERNO
Order number
PREVIEW
Preview
DESC
Description
Flange Clamp
USE
For Use With Slide
SSNS25
TYPE
Type
FS
Fixing Hole Style
A
Length
60 mm
B
Height
55 mm
C1
Width
15 mm
C2
Width
55 mm
D
Height
30 mm
E
Height
10.0 mm
F
Height
1.8 mm
G
Height
20 mm
H
Height
35 mm
J
Length
20 mm
K
Length
45 mm
L
Length
35 mm
M
Thread
M6 x 30
N
Diameter
9.5 mm
P
Height
5 mm
Q
Diameter
M8
R
Height
6 mm
S
Length
35 mm
T
Diameter
17 mm
CNSMASSEXACT
Weight
120 g
INFOMC
Main catalogue
Website
INFOTG
Tech guide
Website
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions