??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Deutschmann Automation
Description
Fast Ethernet
Bill of material
HYOX6B5ZF
ORDERNO
HYOX6B5ZF
CERTIFICATIONS
certifications
CE
CURRENT_CONSUMPTION__AT__24V_DC_
current consumption (at +24v/dc)
typ. 70mA, max. 90mA
DIMENSIONS__WXDXH_IN_MM_
dimensions (wxdxh in mm)
23 x 115 x 111 (screw-plug-connector included) 23 x 115 x 100 (screw-plug-connector not included)
ETHERNET_PROTOCOLS
ethernet protocols
TCP, UDP, IP, web server, FTP,...
GALVANIC_DIVISION
galvanic division
Standard on the bus side
HOUSING_MATERIAL
housing material
Polyamid
MOUNTING
mounting
DINrail (EN 50022)
OPERATING_TEMPERATURE
operating temperature
-25°C (not condensing) up to +85°C
OPTIONS
options
Galvanic division for the application side
PROTECTION_CLASS
protection class
IP20
STORAGE_TRANSPORT_TEMPERATE
storage/transport temperate
-40°C ... +85°C
TECHNOLOGY
technology
ASIC
VOLTAGE_SUPPLY
voltage supply
10 up to 33 Volt DC Protection against incorrect polarity, short circuit and overload integrated
WEIGHT
weight
approx. 120 g
NAME
name
HYOX6B5ZF
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions