??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Fan-assisted Heater UL (FSHT)
Bill of material
FSHT401
ORDERNO
AXIAL_FAN
axial fan
CONFORMITY
conformity
CE – UL
DIMENSIONS_HXWXD
dimensions hxwxd
DOUBLE_THERMOSTAT_NC_0_60_C_NO_0_60_
double thermostat nc 0-60°c no 0-60°
THRV22
ELECTRICAL_CONNECTIONS
electrical connections
3 screw terminals for stranded or rigid wire 2.5 mm²
HEATING_CAPACITY
heating capacity
HEATING_ELEMENT_TYPE
heating element type
Resistor
HYGROSTAT_10_90_RH
hygrostat 10-90%rh
MUH
HYGROTHERMOSTAT_0_60_C_30_90_RH
hygrothermostat 0-60°c 30-90%rh
ETUH22
INSTALLATION_POSITION
installation position
Best performance with vertical installation
MAX__CURRENT
max. current
MOUNTING
mounting
Clip for mounting on DIN rail 35 mm EN50022
OPERATING_TEMPERATURE
operating temperature
-25+70 (-13+158)
POWER_SUPPLY
power supply
PROTECTION_CLASS_IEC
protection class iec
PROTECTION_DEGREE_EN60529
protection degree en60529
IP20
RADIATOR
radiator
SIGNALLING
signalling
Green LED power ON
STORAGE_TEMPERATURE
storage temperature
-45+80 (-49+176)
THERMAL_PROTECTION
thermal protection
Thermal cut out fuse in case of fan failure
THERMOSTAT_NC_0_60_C
thermostat nc 0-60°c
THR2
WEIGHT__WITH_PACKAGING_
weight (with packaging)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions