??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Fan-assisted Heater (FPH)
Bill of material
FPH1500
ORDERNO
VAR1__ELECTRONIC_TEMPERATURE_CONTROL
1. electronic temperature control
1. electronic temperature control
VAR2__GREEN_LED_ON_FOR_PROPER_OPERATION_RED_LED_ON_FOR_MALFUCTION
2. green led on for proper operation red led on for malfuction
2. green LED on for proper operation red LED on for malfuction
VAR3__2_SCREW_TERMINALS_FOR_ALARM_SIGNAL_5_30V_DC0_5A
3. 2 screw terminals for alarm signal 5-30v dc0.5a
3. 2 screw terminals for alarm signal 5-30V DC0.5A
ALARM_OUTPUT
alarm output
optional 2 screw terminals for alarm signal 5-30V DC 0.5A
AXIAL_FAN
axial fan
Ball bearing; service life 50.000 hrs at 25°C (77°F); air flow rate 160 m3h; free flow
CASING
casing
Plastic according to UL94 V-0; black
CONFORMITY
conformity
CE
CONTROL_OPERATION
control operation
optional
DIMENSIONS_HXWXD
dimensions hxwxd
95x160x120
ELECTRICAL_CONNECTIONS
electrical connections
3 screw terminals for stranded or rigid wire 2.5 mm2
HEATING_CAPACITY
heating capacity
HEATING_ELEMENT_TYPE
heating element type
PTC resistor; self regulating
INSTALLATION_POSITION
installation position
Best performance with horizontal installation
MOUNTING
mounting
Screw fixing (M4)
OPERATING_TEMPERATURE
operating temperature
-40+70 (-13+158)
POWER_SUPPLY
power supply
PROTECTION_CLASS_IEC
protection class iec
Class I; earthed
PROTECTION_DEGREE_EN60529
protection degree en60529
IP20
STORAGE_TEMPERATURE
storage temperature
-45+80 (-49+176)
THERMAL_PROTECTION
thermal protection
Thermal cut out in case of fan failure (auto-reset for 100.000 cycles)
WEIGHT__WITH_PACKAGING_
weight (with packaging)
1.20(1.27)
WITH_BIMETALLIC_THERMOSTAT_INTEGRATED
with bimetallic thermostat integrated
WITH_ELECTRONIC_BOARD_INTEGRATED
with electronic board integrated
WITHOUT_BIMETALLIC_THERMOSTAT
without bimetallic thermostat
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions