??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
CTI Electronics
Description
F80X0 Series Industrial Pointing Devices
Bill of material
761768_f80u0_n3_oem_pointing_device
ORDERNO
761768_f80u0_n3_oem_pointing_device
ELASTOMER_SWITCHES
elastomer switches
Rated for up to 10 million cycles
JOYSTICK
joystick
Rated at 10 million random operations
JOYSTICK_BUTTON
joystick button
Rated at 1 million cycles
MTBF__MEAN_TIME_BETWEEN_FAILURES_
mtbf (mean time between failures)
100,000 hours per MIL-HDBK-217F.
OPERATING__OPTIONAL_
operating (optional)
-40ºC to 80º C
OPERATING_TEMPERATURE
operating temperature
0º to 80º C
SEALING
sealing
NEMA 4, NEMA 4X (IP66)
SHOCK_RATING
shock rating
30g to 50g depending on Knob 11ms -12 sine
STORAGE_TEMPERATURE
storage temperature
-40º to 80º C
VIBRATION
vibration
Mil-Std-810F, Category 4
NAME
name
761768_f80u0_n3_oem_pointing_device
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions