??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
F400 dpcv flow female ended
Bill of material
f400_dpcv_flow_female_ended_dn15
VARIANTNAME
DN15
DN50BODY
DN50 Body
0.000
DN40BODY
DN40 Body
0.000
DN32BODY
DN32 Body
0.000
DN25BODY
DN25 Body
0.000
DN20BODY
DN20 Body
0.000
DN15BODY
DN15 Body
1.000
WEIGHTKG
Weight (kg)
2.320
UKENDCONNECTION
UK End Connection
Rp 1/2" Parallel
TEMPERATUREDEGC
Temperature deg C
-10 to 170°C
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.cranefs.com/files/productDataSheets/Crane-FS_Dhttp://www.hattersley.com/documents/Fig_F400_R400_DPCV_Hattersley_0813_v3.pdf
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
DN 50
MODELNUMBER
ModelNumber
F400
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_F400_R400_DPCV_Hattersley_0813_v3.pdf
BARCODE
Barcode
0.000
LUGGWIDTH
Lugg Width
12.000 mm
LUGGOFFSET
Lugg Offset
5.000 mm
LUGGLENGTH
Lugg Length
22.000 mm
LUGGDOWNSTAND
Lugg Downstand
7.200 mm
HEXTHICKNESS
Hex Thickness
10.000 mm
HEXDIACALC
Hex Dia Calc
43.000 mm
ENDROUNDTHICKNESS
End Round Thickness
9.000 mm
ENDHEXDIA
End Hex Dia
43.000 mm
CONNECTIONSIZECALC
Connection Size Calc
7.500 mm
CONNECTIONPIECEOFFSET
Connection Piece Offset
11.700 mm
CONNECTIONPIECELENGTH
Connection Piece Length
56.500 mm
CONNECTIONPIECEDIA
Connection Piece Dia
11.100 mm
CONNECTIONHEXTHICKNESS
Connection Hex Thickness
10.000 mm
COGOFFSET
Cog Offset
11.700 mm
CAPOFFSET
Cap Offset
82.600 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
2.320
STEMPISTON
Stem / Piston
Stainless Steel BS EN 10088 - 1:2005
ORINGSEALS
O-Ring Seals
Rubber EPDM
DIAPHRAGM
Diaphragm
Rubber EPDM
CHAMBER
Chamber
Bronze BS EN 1982 (CC491K)
BONNET
Bonnet
Bronze BS EN 1982 (CC491K)
BODY
Body
Bronze BS EN 1982 (CC491K)
ADJUSTER
Adjuster
Nylon Grade PA6
BS
1.000
CONNECTIONSIZE
Connection Size
15.000 mm
BMM
B mm
175.000 mm
AMM
A mm
87.000 mm
URL
www.cranefs.com
TYPECOMMENTS
Type Comments
DN 50
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=198&catID=35
PRODUCTMODEL
Product Model
F400
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_F400_R400_DPCV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
DPCV- Return Female Ended
MODEL
Model
F400
MANUFACTURER
Manufacturer
Crane
KEYNOTE
Keynote
S
DESCRIPTION
Description
Fig. F400 Flow
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions