??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Hattersley
Description
F300 dpcv flow male ended
Bill of material
f300_dpcv_flow_male_ended_dn25
VARIANTNAME
DN50BODY
DN50 Body
DN40BODY
DN40 Body
DN32BODY
DN32 Body
DN25BODY
DN25 Body
DN20BODY
DN20 Body
DN15BODY
DN15 Body
BR6
BR 6
BR4
BR 4
BR3
BR 3
BR2
BR 2
BR1
BR 1
1.000
WEIGHTKG
Weight (kg)
0.200
TEMPERATUREDEGC
Temperature deg C
-10 to 170°C
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
MODELNUMBER
ModelNumber
F300
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
LUGGWIDTH
Lugg Width
mm
LUGGLENGTH
Lugg Length
mm
HEXTHICKNESS
Hex Thickness
mm
HEXDIACALC
Hex Dia Calc
mm
ENDROUNDTHICKNESS
End Round Thickness
mm
ENDPIECEDIA
End Piece Dia
mm
CONNECTIONSIZECALC
Connection Size Calc
mm
CONNECTIONPIECEOFFSET
Connection Piece Offset
mm
CONNECTIONPIECELENGTH
Connection Piece Length
mm
CONNECTIONPIECEDIA
Connection Piece Dia
mm
COGOFFSET
Cog Offset
mm
CAPOFFSET
Cap Offset
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
4.800
STEMPISTON
Stem / Piston
Stainless Steel BS EN 10088 - 1:2005
ORINGSEALS
O-Ring Seals
Rebber EPDM
DIAPHRAGM
Diaphragm
Rubber EPDM
CHAMBER
Chamber
Bronze BS EN 1982 (CC491K)
BONNET
Bonnet
Bronze BS EN 1982 (CC491K)
BODY
Body
Bronze BS EN 1982 (CC491K)
ADJUSTER
Adjuster
Nylon Grade PA6
BS
1.000
CONNECTIONSIZE
Connection Size
mm
BMM
B mm
mm
AMM
A mm
mm
URL
TYPECOMMENTS
Type Comments
PRODUCTPAGEURL
Product Page URL
PRODUCTMODEL
Product Model
F300
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
PRODUCTDESCRIPTION
Product Description
DPCV- Flow Male Ended
MODEL
Model
F300
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.cranefs.com/files/productDataSheets/CFS_DPAFAR951_DPCV_DS_1.pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions