??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Galvin Engineering
Description
Ezy-Wash Chrome Plated Brass Wall Mtd Single Stop Pre-Rinse Unit Type 81 FI Inlet - Std
Bill of material
Ezy-Wash Chrome Plated Brass Wall Mtd Single Stop Pre-Rinse Unit Type 81 FI Inlet - Std
ORDERNO
Ezy-Wash Chrome Plated Brass Wall Mtd Single Stop Pre-Rinse Unit Type 81 FI Inlet - Std
ASSEMBLY_CODE
assembly code
D2010
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
900
DESCRIPTION
description
Wall Mounted Single Control Pre-Rinse Unit Type 81W
DESIGN_OPTION
design option
-1
DIMHEIGHT
dimheight
1010.000
DIMINLETRADIUS
diminletradius
7.500
FAMILY_NAME
family name
FILTEROBJECT_ANZRS
filterobject_anzrs
Ezy-Wash
FLEXIBLEHOSEMATERIAL
flexiblehosematerial
FLOWRATE
flowrate
0.075
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET
inlet
15mm BSP Female
INSTRUCTIONS
instructions
http://www.galvinengineering.com.au/Installation_Guides_1.aspx
KEYNOTE
keynote
15400
MANUFACTURER
manufacturer
Galvin Engineering
MASSUNIT
massunit
1
MODEL
model
TF81WJS
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20120721.010
OMNICLASS_NUMBER
omniclass number
23.45.55.00
OMNICLASS_TITLE
omniclass title
Sanitary Faucets, Wastes
OUTLET
outlet
1000mm long high pressure hose with swivel ends
PART_TYPE
part type
0
PLUMBINGMATERIAL_ANZRS
plumbingmaterial_anzrs
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STYLEORTYPE_ANZRS
styleortype_anzrs
Plumbing Fixture
TYPE_COMMENTS
type comments
Ezy-Wash Pre-Rinse
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.galvinengineering.com.au
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WELSRATING_ANZRS
welsrating_anzrs
6 star
WFU
wfu
0
NAME
name
Ezy-Wash Chrome Plated Brass Wall Mtd Single Stop Pre-Rinse Unit Type 81 FI Inlet - Std
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions