??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aura Light
Description
Ezxite
Bill of material
Ezxite
ORDERNO
Ezxite
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
APPLICATIONAREAS
applicationareas
Offices, Education, Circulation areas
ARTICLENUMBER
articlenumber
208336800
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Aura Light
CABLELENGTH
cablelength
100
CABLELENGTHCONTROL
cablelengthcontrol
100
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
Pendant luminaries
CERTIFICATION
certification
ENEC, CE, S Mark
CODEPERFORMANCE
codeperformance
n/a
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
Exzite
COLOR
color
Various
COLOR_FILTER
color filter
16777215
COLORRENDERINGINDEX
colorrenderingindex
> 80
COLORTOLERANCE
colortolerance
SDCM 3 (TW, SDCM 4)
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0083-1902-0007-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULTELEVATION
defaultelevation
0
DESCRIPTION
description
Exzite is a new type of luminaire, where you can truly customize your own design through a variety of options. The flexible design is ideal in today’s modern offices and makes the luminaire a natural part of your interior design concept. Exzite is available either with a microprism diffuser for the direct light or a double parabolic aluminium louvre in efficient MIRO 5. Both versions have a line prismatic diffuser for the indirect light. Exzite is also available with a variety of different colour side panels, end caps and decorative screws, which makes it possible to design your own luminaire. Note that Exzite is delivered with white side panels, white end caps and with decorative screws in brass, as standard. It can be fitted with two types of sensors, SmartSwitch or iDim. To personalize your lighting even more you can chose one of the Exzite Tunable White versions, which makes it possible to change the colour temperature from warm white, over neutral white to cool white. Visit exzite.auralight.com and personlize your own Exzite.
DESIGN_OPTION
design option
-1
DIFFUSERVISIBILITY
diffuservisibility
1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DURATIONUNIT
durationunit
Hours
EFFICIENCY
efficiency
115 lm/W
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
50
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
1120
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EXPECTEDLIFE
expectedlife
60 000
FAMILY_NAME
family name
FEATURES
features
Pendant installation. On/off and pull-dim versions are delivered with 2 m white cable with earthed plug. DALI /SwitchDim and Split versions are supplied with 2 m 5 pole cable. All versions are delivered with 1 m suspension wires that can be moved along the luminaire for easier installation. Tunable white (TW) can be controlled via standard DALI DT8 control systems.
FINISH
finish
Housing made of extruded aluminium for good heat dissipation. Microprism acrylic diffuser or a double parabolic aluminium louvre in efficient MIRO 5 for the direct light. A line prismatic acrylic diffuser for the indirect light.
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
3
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
n/a
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP 20
KEYNOTE
keynote
LAMP
lamp
LED_LIFETIME
led lifetime
60 000hours (L70B10)
LENSMATERIAL
lensmaterial
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTFIXTUREMAINMATERIAL
lightfixturemainmaterial
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Pendant installation
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Ceiling
LIGHTFIXTUREQUATERNARYMATERIAL
lightfixturequaternarymaterial
LIGHTFIXTUREQUINARYMATERIAL
lightfixturequinarymaterial
LIGHTFIXTURESECONDARYMATERIAL
lightfixturesecondarymaterial
LIGHTFIXTURETERTIARYMATERIAL
lightfixturetertiarymaterial
LIGHTINGPROTECTIONCLASSIFICATION
lightingprotectionclassification
Class I
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
Aura Light
MANUFACTURERNAME
manufacturername
Aura Light
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
n/a
MANUFACTURERURL
manufacturerurl
http://www.auralight.com/
MASSUNIT
massunit
1
MATERIAL
material
Aluminium, steel, brass & micro prism diffuser
MODEL
model
Exzite Prism 49W 5700 On/Off 830
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
208336800
NAME
name
Ezxite
NBSDESCRIPTION
nbsdescription
General purpose luminaires
NBSREFERENCE
nbsreference
90-60-50/405
NOMINALCURRENT
nominalcurrent
0
NOMINALDEPTH
nominaldepth
72.9999999999929
NOMINALDIAMETER
nominaldiameter
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50
NOMINALHEIGHT
nominalheight
84.025000000002
NOMINALRADIUS
nominalradius
0
NOMINALVOLTAGE
nominalvoltage
230
NOMINALVOLTAGECALC
nominalvoltagecalc
230
NOMINALWIDTH
nominalwidth
1254
NUMBEROFPOLES
numberofpoles
1
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PHOTOMETRIC_WEB_FILE
photometric web file
Exzite P LED 49W 3000K.IES
PRODUCTDATASHEET
productdatasheet
PRODUCTINFORMATION
productinformation
Exzite is a new type of luminaire, where you can truly customize your own design through a variety of options. The flexible design is ideal in today’s modern offices and makes the luminaire a natural part of your interior design concept.
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
1250x73x84 mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
SWITCHTYPE
switchtype
On/Off
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
90
TOTALWATTAGE
totalwattage
49
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UGR_RATING
ugr rating
< 19
UNICLASS2
uniclass2
Pr_70_70_49_86
UNICLASS2015DESCRIPTION
uniclass2015description
Suspended luminaires
UNICLASS2015REFERENCE
uniclass2015reference
Pr_70_70_48_86
URL
url
http://www.auralight.com/products/luminaires/pendant-luminaires/exzite/
USAGECURRENT
usagecurrent
0
VERSION
version
1
VERSIONDATE
versiondate
01/07/2019
WARRANTYDESCRIPTION
warrantydescription
5 year guarantee
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
5.6 kg.
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions