??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anemostat
Description
EZTS, with Hot Water Coil
Bill of material
EZTS, with Hot Water Coil
ORDERNO
EZTS, with Hot Water Coil
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
CONTROL_ENCLOSURE
control enclosure
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
4.875
DUCT_DISCHARGE_HEIGHT
duct discharge height
8.750
DUCT_DISCHARGE_WIDTH
duct discharge width
8.750
DUCT_INLET
duct inlet
2.469
FAMILY_NAME
family name
HEIGHT
height
10
HOST
host
0
HWC_CONN__B_
hwc conn "b"
2
HWC_CONN__C_
hwc conn "c"
2
HWC_CONN__D_
hwc conn "d"
0.438
HWC_CONN__E_
hwc conn "e"
1.062
HWC_CONN_DIAMETER
hwc conn diameter
0.500
HWC_CONN_RADIUS
hwc conn radius
0.250
HWC_DEPTH__A_
hwc depth "a"
4.500
KEYNOTE
keynote
LENGTH
length
12.500
MANUFACTURER
manufacturer
Anemostat
MASSUNIT
massunit
1
MODEL
model
EZTS With Hot Water Coil
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RADIUS
radius
2.438
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.anemostat.com
WIDTH
width
10
WORK_PLANE_BASED
work plane-based
0
NAME
name
EZTS, with Hot Water Coil
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions