??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anemostat
Description
EZTA, with Sound Attenuator
Bill of material
EZTA, with Sound Attenuator
ORDERNO
EZTA, with Sound Attenuator
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
CONTROL_ENCLOSURE
control enclosure
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Single Duct Air Terminal with Attenuator
DESIGN_OPTION
design option
-1
DIAMETER
diameter
4.875
DUCT_DISCHARGE_HEIGHT
duct discharge height
8.750
DUCT_DISCHARGE_WIDTH
duct discharge width
8.750
DUCT_INLET
duct inlet
2.469
FAMILY_NAME
family name
HEIGHT
height
10
HOST
host
0
KEYNOTE
keynote
LENGTH
length
39.500
MANUFACTURER
manufacturer
Anemostat
MASSUNIT
massunit
1
MODEL
model
EZTA
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RADIUS
radius
2.438
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.anemostat.com
WIDTH
width
10
WORK_PLANE_BASED
work plane-based
0
NAME
name
EZTA, with Sound Attenuator
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions