??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AllMotion
Description
EZSV23WV Servo Motor Control+Driver
Bill of material
CUAF9ZAQJ
ORDERNO
CUAF9ZAQJ
DESCRIPTION
description
The EZServo was designed to allow the rapid implementation of Brusless DC or Brush DC Motor solutions in products requiring automation. The fully intelligent controllers, measuring just 2.25 x 2.25 , are require little or no tuning when used with most motors measuring less than 3 in diameter. (Default PID values are robust and are stable with most motors). A single 4 wire bus, containing 2 power wires and two communications wires, links up to 16 such BLDC or Brush DC motors in a daisy chain . Commands can be issued from any serial terminal program (such as HyperTerminal) or from the EZServo Windows application. The Commands are intuitive and simple. For example the command A10000 will move the servo motor to Absolute position 10000. This communications protocol is compatible with devices that use the Cavro DT or OEM protocol. The EZServo is also capable of stand alone operation with no connection to a PC. It can be set to execute a preset string of commands upon power up (i.e. only power is required in this mode). The Commands include nested loops and execution halt pending a switch closure, which is useful in stand alone applications. Using our Starter Kits, a first time user is able to make a BLDC (or Brush DC) Servo Motor move intelligently in less than half an hour . The EZSV23WV has an identical micro processor and firmware as the standard EZSV23. However it has updated power drive electronics and there is a slight difference in currents set by m and h at low values of m and h.
NAME
name
CUAF9ZAQJ
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions