??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AllMotion
Description
EZHR17EN Stepper Motor Control+Driver
Bill of material
AE1YO4VTK
ORDERNO
AE1YO4VTK
DESCRIPTION
description
The EZStepper was designed to allow the rapid implementation of stepper motor solutions in products requiring automation. Measuring only 1.6 x 1.6 (40mm x 40mm), the fully intelligent stepper motor Controller + Drivers are designed to be bolted onto the back of the stepper motors that they control. A single 4 wire bus, containing 2 power wires and two communications wires, links up to 16 such stepper motor controllers in a daisy chain. Commands can be issued from any serial terminal program (such as HyperTerminal) or from the EZStepper Windows application. The Commands are intuitive and simple. For example, the command A10000 will move the stepper motor to Absolute position 10000. (This communications protocol is compatible with devices that use the Cavro DT or OEM protocol.) The EZStepper is also capable of stand-alone operation with no connection to a PC. It can be set to execute a preset string of commands upon power up (i.e., only power is required in this mode). The Commands include nested loops and execution halt pending a switch closure, which is useful in stand-alone applications. The EZHR17EN Stepper Motor Controller will work with any stepper motor that is 3 or smaller (size23 or smaller). Our Starter Kits enable a first time user to make a Stepper Motor move intelligently in less than half an hour.
NAME
name
AE1YO4VTK
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions