??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AllMotion
Description
EZCTRL17-SV Servo Controller
Bill of material
PLQ841SU6
ORDERNO
PLQ841SU6
DESCRIPTION
description
The EZController was designed to allow the rapid implementation of multi axis servo control, as well as perform IO and Temperature control functions. Measuring only 1.6 x 1.6, the fully intelligent controllers allow automation to be achieved with ease. A single 4 wire bus, containing 2 power wires and two communications wires, links up to 16 such controllers in a daisy chain . Commands can be issued from any serial terminal program (such as HyperTerminal) or from the EZStepper Windows application. The Commands are intuitive and simple. For example, the command A10000 will move the stepper motor to Absolute position 10000. This communications protocol is compatible with devices that use the Cavro DT or OEM protocol. The EZ Controller is also capable of stand-alone operation with no connection to a PC. It can be set to execute a preset string of commands upon power up (i.e., only power is required in this mode). The Commands include nested loops and execution halt pending a switch closure, which is useful in stand-alone applications. The EZCTRL17-SV Motor Controller will work with any power stage uses +-10V inputs. In IO Mode or Temperature control mode, simple commands allow easy programming of the Controller to achieve the desired function. Our Starter Kits supply all cables and accessiries needed to facilitate wiring.
NAME
name
PLQ841SU6
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions