??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AllMotion
Description
EZ4AXIS23WV Stepper Motor Control+Driver
Bill of material
7ESIZQB5N
ORDERNO
7ESIZQB5N
DESCRIPTION
description
The EZ4AXIS23WV was designed to allow the rapid implementation of multi axis stepper motor solutions in products requiring automation. Measuring only 2.25 x 2.25 X 0.6 (57mm x 57mm X 15mm), the fully intelligent stepper motor Controller + Drivers runs 4 fully independent stepper motors . Operating from a 9V to 32V supply the controller regulates to any motor voltage via software command. (Eg 3V motor can be run with 24V supply). Commands can be issued from any serial terminal program (such as HyperTerminal) or from the EZStepper Windows application. The EZ4AXIS23WV will drive 4 motors at 1 Amp with a setting of move current m=50 %. However with careful selection of motors andor improved cooling andor low move time duty cycle it is possible to run motors at 2 Amps at m=100%. See Command Set for details. The Commands are intuitive and simple. For example, the command A10000 will move the stepper motor to Absolute position 10000. (This communications protocol is compatible with devices that use the Cavro DT or OEM protocol.) The EZStepper is also capable of stand-alone operation with no connection to a PC. It can be set to execute a preset string of commands upon power up (i.e., only power is required in this mode). The Commands include nested loops and execution halt pending a switch closure, which is useful in stand-alone applications. The EZ4AXIS23WV Stepper Motor Controller will typically work with any stepper motor that is 3 or smaller (size23 or smaller). Our Starter Kits enable a first time user to make a Stepper Motor move intelligently in less than half an hour. The EZ4AXIS23WV has identical micro processor and firmware as the standard EZ4AXIS. However it has updated more robust power drive electronics and also gold plated connectors. This is a drop-in replacement for the EZ4AXIS.
NAME
name
7ESIZQB5N
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions