??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cornellcookson
Description
Extreme® 1024 Million - Cycle, Maintenance - Free Rolling Door
Bill of material
Extreme 1024 Door Mounted to Face Of Wall
ORDERNO
VAR__OF_SHUTTER_PANLES
# of shutter panles
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
BOTTOM_BAR
bottom bar
CATEGORY
category
CHAIN_HEIGHT
chain height
CLOSING_SPEED
closing speed
12 ips max
COIL_DIMENSION_NOTE
coil dimension note
20” to 26” - Consult Cornell Iron Works when dimensions are critical.
CONSTRUCTION_TYPE
construction type
COST
cost
0
COST_NOTE
cost note
Based on size, materials selected. Consult Cornell Iron Works.
CURTAIN_SLATS_FILLED_W_INSULATION
curtain slats filled w insulation
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE_LIFE
cycle life
1,000,000 cycles
DESCRIPTION
description
Extreme1024 high-speed, high-cycle doors provide a proven combination of steel door security, minimal maintenance requirements and exceptional cycle life unmatched by other performance doors. Extreme1024 doors are tested to perform for over a million cycles at an opening speed of 24” per second - three times faster than standard coiling or overhead sectional doors. Designed to maximize your return on investment, the 1024 door provides the lowest lifetime cost and lowest cost-per-cycle versus other high-speed slatted products. And, its cost-per-cycle savings dramatically increase when compared to standard coiling doors that may be mistakenly considered for high-cycle openings. Durability, environmental separation qualities and ease of repair after impact makes Extreme1024 doors the superior choice for high-use openings.
DESIGN_OPTION
design option
-1
DISTRIBUTOR_LOCATOR
distributor locator
http://www.cornelliron.com/contact-us
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
GUIDES
guides
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HOOD
hood
HOOD_DEPTH
hood depth
1.625
HOOD_HEIGHT
hood height
1.625
HOST
host
1
INSULATION_PANEL
insulation panel
INSULATION_SOLID_POLYURETHANE_VISIBILITY
insulation solid polyurethane visibility
1
JAMB_DIMENSION_NOTE
jamb dimension note
Face of Wall: 4 5/8” to 8 5/16” wide. Consult Cornell Iron Works when dimensions are critical. Between Jambs: 13 13/16" wide. Consult Cornell Iron Works when dimensions are critical.
JAMB_HEIGHT
jamb height
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.cornelliron.com/architect-tools-and-resources/leed-information
MANUFACTURER
manufacturer
Cornell Iron Works
MASSUNIT
massunit
1
MODEL
model
Cornell Iron Works / EPD1024 / EPI1024
MOTOR_COVER_VISIBILITY_FRONT_LEFT_STANDARD
motor cover visibility front left standard
0
MOTOR_COVER_VISIBILITY_FRONT_RIGHT_STANDARD
motor cover visibility front right standard
0
MOTOR_COVER_VISIBILITY_TOP_LEFT_STANDARD
motor cover visibility top left standard
MOTOR_COVER_VISIBILITY_TOP_RIGHT_STANDARD
motor cover visibility top right standard
MOTOR_DEPTH
motor depth
1.625
MOTOR_HEIGHT
motor height
1.625
MOTOR_LENGTH
motor length
3.333
MOUNTING
mounting
OMNICLASS_NUMBER
omniclass number
23.30.10.17.27.11
OMNICLASS_TITLE
omniclass title
Overhead Coiling
OPEN_SPEED
open speed
24 ips max
OPENING_HEIGHT
opening height
10
OPENING_WIDTH
opening width
8
OPERATION
operation
OPERATOR_WIDTH
operator width
7.460
OPTIONAL_POWDER_COATED_FINISH_STANDARD_RAL_COLORS_GALV_STEEL_AND_ALUMINUM_ONLY
optional powder coated finish standard ral colors galv steel and aluminum only
1
PRODUCT_OPTIONS
product options
Vision Windows, Fenestrations, Sloping Bottom Bar, Sloped hood
REPRESENTATIVE_DISCLAIMER
representative disclaimer
Cornell Iron Works' products are sold and installed through a nationwide network of independent distributors.
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHUTTER_PANEL_WIDTH
shutter panel width
SIZING_DISCLAIMER
sizing disclaimer
Up to 30’ wide, 20’ high standard construction.
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_TRANSMISSION_CLASS_RATING
sound transmission class rating
STC 27, based on a complete, operable door assembly
SUBCATEGORY
subcategory
Overhead Doors
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cornelliron.com/extremeserviceproducts.html
URL_CAD
url cad
http://www.cornelliron.com/architect-tools-and-resources/drawing-generator
URL_PHOTOGRAPHS
url photographs
http://www.cornelliron.com/inspiration-customization/project-gallery
URL_SPECIFICATIONS
url specifications
http://www.cornelliron.com/docs/default-source/Specifications/extreme-performance-1024-insulated-rolling-service-doors-specification.doc?sfvrsn=3
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Masonry, Steel , Mounting to Tubes
WIDTH
width
8
WINDLOAD
windload
Up to 20psf Ultimate/10psf operable standard. A full range of specific wind load requirements available- Consult Cornell Iron Works.
NAME
name
HOOD_OFFSET_ON_LEFT
hood offset on left
HOOD_OFFSET_ON_RIGHT
hood offset on right
MOTOR_HEIGHT_ADJUSTABLE_LEFT
motor height adjustable left
MOTOR_HEIGHT_ADJUSTABLE_RIGHT
motor height adjustable right
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions