??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Extensions
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
1
B
b
1.500
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B_2
dia b/2
1.480
DIA_J_2
dia j/2
1.675
DIA_M_2
dia m/2
1.705
F
f
12.000
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I NH Tapped Extension Piece
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
3.000
MAIN_NOMINAL_RADIUS
main nominal radius
1.500
MASSUNIT
massunit
1
N
n
0.250
OFFSETHEIGHT
offsetheight
0
OFFSETWIDTH
offsetwidth
0
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
7
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/no-hub-submittal-e4679cf6.pdf
TAP_B
tap b
0.750
TAP_D
tap d
1.188
TAP_DIA_A_2
tap dia a/2
1.781
TAP_DIA_C_2
tap dia c/2
2.312
TAP_E
tap e
1.312
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
0
WT
wt
0
NAME
name
AB _ I NH Tapped Extension Piece
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions