??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUMMIT CHAIRS
Description
Exquisit
Bill of material
Exquisit
ORDERNO
Exquisit
ACCESSIBILITYPERFORMANCE
accessibilityperformance
<n/a>
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
<n/a>
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
<n/a>
CATEGORY
category
Pr_40_50_12_57
CODEPERFORMANCE
codeperformance
<n/a>
COLOR
color
Defined by material specified
CONSTITUENTS
constituents
<n/a>
CONTACTFAXNUMBER
contactfaxnumber
+44 (0)1225 775 386
CONTACTTELEPHONENUMBER
contacttelephonenumber
+44 (0)1225 777 844
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Task Chair
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Inflatable Lumbar Support, Height Adjustable Headrest, Mechanism Side Tension Adjustment, Operator Synchro Mechanism, Ratchet Back Height Adjustment, Rotary Mechanism Controls, Seat Slider, Mechanism With Anti-kick Safety Feature
FINISH
finish
Upholstery
FIRERATING
firerating
<n/a>
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
GRADE
grade
<n/a>
HASARMS
hasarms
0
HASCANTILEVERARMLEGS
hascantileverarmlegs
0
HASCANTILEVERLEGS
hascantileverlegs
0
HASHEADREST
hasheadrest
0
HASTASKBASE
hastaskbase
1
HIGHESTSEATINGHEIGHT
highestseatingheight
560
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
Pr_40_50_12_57
LOWESTSEATINGHEIGHT
lowestseatingheight
460
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Summit Chairs
MANUFACTURERADDRESSUK
manufactureraddressuk
Aintree Avenue, White Horse Business Park,Trowbridge, Wiltshire, BA14 0X
MANUFACTURERNAME
manufacturername
Summit Chairs
MANUFACTURERURL
manufacturerurl
http://summitchairs.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Upholstered Foam, Optional Aluminium or Plastic Base
MODEL
model
EQ22
MODELNUMBER
modelnumber
EQ22
MODELREFERENCE
modelreference
Task Chair
MTRL_BACKFABRIC
mtrl_backfabric
MTRL_BASEFINISH
mtrl_basefinish
MTRL_SEATFABRIC
mtrl_seatfabric
NAME
name
Exquisit
NBSDESCRIPTION
nbsdescription
Office chairs
NBSOFFICEMASTERTAG
nbsofficemastertag
<n/a>
NBSREFERENCE
nbsreference
45-35-20/330
NBSTYPEID
nbstypeid
<n/a>
NOMINALHEIGHT
nominalheight
1170
NOMINALLENGTH
nominallength
610
NOMINALWIDTH
nominalwidth
510
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://summitchairs.co.uk/chair-range/Premium/exquisit/1272
REPLACEMENTCOST
replacementcost
0.00
REVISION
revision
A
ROOM_CALCULATION_POINT
room calculation point
0
SEATINGHEIGHT
seatingheight
560
SERIALNUMBER
serialnumber
<n/a>
SHAPE
shape
Square
SHARED
shared
1
SIZE
size
W 510mm x D 610mm x H 1070 - 1170mm
STYLE
style
<n/a>
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Summit Chairs has ISO14001 environmental management certification and is a full member of FIRA’s Furniture Industry Sustainability Programme (FISP).
TAGNUMBER
tagnumber
<n/a>
TYPE_COMMENTS
type comments
Task Chair
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
Office chairs
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_57
UNICLASS2015VERSION
uniclass2015version
Products v1.1
URL
url
http://summitchairs.co.uk/
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions