??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 36
HELP_VARIABLE
Company
Feilo's Sylvania
Description
Expospot 90 cardan square
Bill of material
EXPOSPOT 90 TRIO HE RA90 4000K WB WHITE
ORDERNO
APPARENT_LOAD
apparent load
APPARENT_LOAD_COMMENTS
apparent load comments
ASSEMBLY_CODE
assembly code
D5020200
AVERAGE_LIFE
average life
50 000h
BEAM_ANGLE
beam angle
BODY_MATERIAL
body material
BODY_SECONDARY_MATERIAL
body secondary material
BODY_VOID_RADIUS
body void radius
58
BRACE_ANGLE
brace angle
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOUR_VARIATION_INITIAL
colour variation initial
3SDCM
CONTROL_GEAR_MOUNTING
control gear mounting
Remote
CONTROL_GEAR_REQUIRED
control gear required
No
CONTROL_GEAR_TYPE
control gear type
Electronic
COST
cost
0
CRI
cri
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIFFUSER_MATERIAL
diffuser material
DIMMABLE
dimmable
N
DRIVE_CURRENT
drive current
700mA
ELECTRICAL_PROTECTION
electrical protection
Class II
FAMILY_NAME
family name
GLOW_WIRE_TEST
glow wire test
850
HEAD_ANGLE
head angle
HEAD_DIAMETER
head diameter
100
HEAD_RADIUS
head radius
50
HEIGHT
height
104
HOST
host
5
IK_RATING
ik rating
IK02
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
INRUSH_CURRENT
inrush current
INRUSH_DURATION
inrush duration
250µs
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_POWER_FACTOR
lamp power factor
LIGHT_LOSS_FACTOR
light loss factor
1
LIGHT_SOURCE
light source
0
LOR
lor
100%
MANUFACTURER
manufacturer
Feilo Sylvania
MASSUNIT
massunit
1
MAX__LUMINAIRES_PER_10A_B_BREAKER
max. luminaires per 10a b breaker
MAX__LUMINAIRES_PER_10A_C_BREAKER
max. luminaires per 10a c breaker
MAX__LUMINAIRES_PER_13A_B_BREAKER
max. luminaires per 13a b breaker
MAX__LUMINAIRES_PER_13A_C_BREAKER
max. luminaires per 13a c breaker
MAX__LUMINAIRES_PER_16A_B_BREAKER
max. luminaires per 16a b breaker
MAX__LUMINAIRES_PER_16A_C_BREAKER
max. luminaires per 16a c breaker
MAX__LUMINAIRES_PER_20A_B_BREAKER
max. luminaires per 20a b breaker
MAX__LUMINAIRES_PER_20A_C_BREAKER
max. luminaires per 20a c breaker
MODEL
model
MOUNTING_WIDTH_INNER
mounting width inner
55
MOUNTING_WIDTH_OUTER
mounting width outer
63
NOMINAL_FREQUENCY
nominal frequency
50/60Hz
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
PHOTOBIOLOGICAL_RISK_GROUP
photobiological risk group
RG1
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_CODE
product code
PRODUCT_FAMILY
product family
EXPOSPOT 90 CARDAN
PRODUCT_PAGE_URL
product page url
REFLECTOR_MATERIAL
reflector material
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_POWER_CONSUMPTION
total power consumption
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.sylvania-lighting.com/product/en-int/category/interior-lighting/accent-downlights/families/expospot-led/expospot-90-cardan
VOLTAGE
voltage
240
VOLTAGE_COMMENTS
voltage comments
220-240V~
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
WIDTH
width
163
NAME
name
APPARENT_LOAD_PER_HEAD
apparent load per head
BRACE_01_ANGLE
brace 01 angle
BRACE_02_ANGLE
brace 02 angle
HEAD_01_ANGLE
head 01 angle
HEAD_02_ANGLE
head 02 angle
INITIAL_INTENSITY_PER_HEAD
initial intensity per head
LENGTH
length
TOTAL_POWER_CONSUMPTION_PER_HEAD
total power consumption per head
BRACE_03_ANGLE
brace 03 angle
HEAD_03_ANGLE
head 03 angle
HEAD_CENTER_OFFSET
head center offset
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions