??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ventilux
Description
Exlux
Bill of material
Exlux
ORDERNO
Exlux
VAR01_LEFT
01 left
1
VAR02_DOWN
02 down
0
VAR03_RIGHT
03 right
0
VAR04_UP
04 up
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5090200
BATTERY
battery
Rechargeable high temp
BATTERY_CHARGER
battery charger
Constant current nominal charge current 250mA
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Power In
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
63
DESCRIPTION
description
Exit sign luminaire for self-contained (maintained/non-maintained), or mains operation with LED lamps
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
180
EXITSIGN_DIRECTION
exitsign.direction
Left
FAMILY_NAME
family name
FREQUENCY
frequency
60
GRAPHIC
graphic
HEIGHT
height
201.000
HOST
host
5
HOUSING
housing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
10*H.I. White LED strip
LAYOUT
layout
1
LEGENDPANEL
legendpanel
LEGENDPANEL_H
legendpanel_h
181
LEGENDPANEL_TH
legendpanel_th
60.000
LEGENDPANEL_W
legendpanel_w
410.000
LENGTH
length
430.000
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
15.000
MANUFACTURER
manufacturer
Ventilux
MASSUNIT
massunit
1
MODE_OF_OPERATION
mode of operation
Non-maintained
MODEL
model
Vanguard
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL
panel
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.ventilux.com/vanguard/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Optic LED
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ventilux.co.uk/products-category/emergency-lighting/
VERSION
version
2014
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
NAME
name
Exlux
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions