??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
EXKO 224 (180) - Ex-Safety switch 180 A for Zone 1/21
Bill of material
EXKO224716L0000
IDNR
Article number
LOD
Level of Detail
POL
Pole Configuration
6-pole
NT
Description
Ex-Safety switch 180 A for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de IIC T6 / <Ex> II 2 D Ex tD A21 IP66 T80 °C
T2
EC-Type Examination Certificate
PTB 99 ATEX 1164
T3
IECEx Certificate of Conformity
BKI 07.0005
T4
Permissible ambient temperature
-20 °C bis 40 °C
T5
Rated voltage
bis max. 690 V
T6
Rated current
max. 180 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 230 V / Ie 180 A / Ue 400 V / Ie 180 A / Ue 500 V / Ie 150 A / Ue 690 V / Ie 125 A
T8
Version
T9
-
-
T10
Degree of protection accd. to EN 60529
T11
No. cable glands/ thread
4 x M63 cable gland, 1 x M25 cable gland
T12
Connecting terminals main contact
6 x 150 mm²/2 x 95 mm²
T13
Enclosure material
T14
Weight
31.5 kg
T15
Enclosure colour
T16
Product description
6-pole, 4 x M63 cable gland, 1 x M25 cable gland
TP
Text for product group
CEAG safety switches GHG 266/EXKO 2247 up to 180 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 as well as Class 1 accd. to IEC 60947-3 completes the technical features of this series.
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

Embedded user actions