??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
Excitech_BaldwinBoxall_StainlessSteelCeilingPull_Care2
Bill of material
Stainless Steel Ceiling Pull
ORDERNO
Stainless Steel Ceiling Pull
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
CATEGORY
category
L76231:Alarm systems for the disabled
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey
CONSTITUENTS
constituents
25 mm deep single gang flush back box or ‘round cornered’ plastic surface box
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Disabled Toilet Alarm Stainless Steel Ceiling Pull
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcAlarmType
IFCEXPORTTYPE
ifcexporttype
USERDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Baldwin Boxall
MANUFACTURERNAME
manufacturername
Baldwin Boxall
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Stainless Steel
MODEL
model
Disabled Toilet Alarm Stainless Steel Ceiling Pull
MODELNUMBER
modelnumber
SCP
MODELREFERENCE
modelreference
Disabled Toilet Alarm Kit Stainless Steel Ceiling Pull
NAME
name
Excitech_BaldwinBoxall_StainlessSteelCeilingPull_Care2
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Visual alarm signal devices
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-70-95/320
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
85
NOMINALLENGTH
nominallength
14
NOMINALWIDTH
nominalwidth
85
OMNICLASS_NUMBER
omniclass number
23.80.50.11.14
OMNICLASS_TITLE
omniclass title
Switches
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.baldwinboxall.co.uk/wp-content/uploads/OmniCare-EVC-System-WEB.pdf
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboidal
SHARED
shared
0
SIZE
size
85 x 14 x 85 mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
n/a
UNICLASS2
uniclass2
Pr_40_35_93_02
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions