??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
Excitech_BaldwinBoxall_DisabledToiletAlarmKit_Omnicare_StainlessSteel
Bill of material
StainlessSteelCeilingPull
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
BS8300: 2009, BS9999: 2008
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
CATEGORY
category
Ss_75_40_21: Detection, Warning And Alarm Systems
CEILINGPULLVISIBILITY
ceilingpullvisibility
CODEPERFORMANCE
codeperformance
BS8300:2009
COLOR
color
Grey
CONSTITUENTS
constituents
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
15 Years from Date of supply
FEATURES
features
The 3-part toilet alarm is fitted to the OmniCare system via a repeater (BVOCRIF) unit, Powered from the line (does not require local power), Fully compliant to BS8300:2009.• Up to two toilet alarm kits can be connected to one repeater (will show as one point on the panel).
FINISH
finish
Stainless Steel
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcDistributionElement
IFCEXPORTTYPE
ifcexporttype
IfcAlarmType
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
n/a
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Baldwin Boxall
MANUFACTURERNAME
manufacturername
Baldwin Boxall
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Stainless Steel
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Visual alarm signal devices
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-70-95/320
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
n/a
NOMINALHEIGHT
nominalheight
85
NOMINALLENGTH
nominallength
NOMINALVOLTAGE
nominalvoltage
n/a
NOMINALWIDTH
nominalwidth
85
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
23.80.50.11.14
OMNICLASS_TITLE
omniclass title
Switches
OVERHEADLIGHTVISIBILITY
overheadlightvisibility
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCTINFORMATION
productinformation
http://www.baldwinboxall.co.uk/wp-content/uploads/OmniCare-EVC-System-WEB.pdf
REFERENCE
reference
USERDEFINED
REPLACEMENTCOST
replacementcost
0
RESETPOINTVISIBILITY
resetpointvisibility
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
SHARED
shared
0
SIZE
size
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
n/a
UNICLASS2
uniclass2
Pr_40_35_93_02
USAGECURRENT
usagecurrent
0
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Baldwin Boxall warrants all product manufactured by itself for a period of 5 (five) years from date of invoice.
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions