??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
Excitech_BaldwinBoxall_ControlPanel_Omnicare_432Way
Bill of material
4WayGreyRecessed
ORDERNO
VAR16WAY
16way
VAR32WAY
32way
VAR4WAY
4way
1
VAR8WAY
8way
ACCESSIBILITYPERFORMANCE
accessibilityperformance
BS5839 Part 9: 2011; BS8300: 2009, BS9999: 2008
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
BEZELVISIBILITY
bezelvisibility
1
CABINETHEIGHT
cabinetheight
290
CABINETLENGTH
cabinetlength
CABINETWIDTH
cabinetwidth
410.000
CATEGORY
category
Pr_75_75_18_15:Control Panels
CODEPERFORMANCE
codeperformance
BS5839 Part 9: 2011
COLOR
color
Grey
CONSTITUENTS
constituents
Digital audio – full duplex or speech steered (remote dependent) One master and multiple slaves can be networked on one system (panels are configured on installation). Surface mountable or optional flush mounting with bezel Lockable glazed door Remote units are connected to the master control panel in a loop configuration, using fire rated enhanced four-core cable. (OmniCare cabling & networking) Fully monitored and battery backed (separate box to house batteries supplied with panels larger than 32-way). Addressable via the remote unit Choice of remote units, including disabled refuge, advance disabled refuge, fire telephone, combined unit and disabled toilet alarms
CONTROLTYPE
controltype
Other
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
15
FEATURES
features
Digital audio – full duplex or speech steered (remote dependent) One master and multiple slaves can be networked on one system (panels are configured on installation). Surface mountable or optional flush mounting with bezel , Lockable glazed door Remote units are connected to the master control panel in a loop configuration, using fire rated enhanced four-core cable. (OmniCare cabling & networking) Fully monitored and battery backed (separate box to house batteries supplied with panels larger than 32-way). Addressable via the remote unit Choice of remote units, including disabled refuge, advance disabled refuge, fire telephone, combined unit and disabled toilet alarm
FINISH
finish
GRADE
grade
n/a
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcDistributionControlElement
IFCEXPORTTYPE
ifcexporttype
IfcControllerType
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURERNAME
manufacturername
Baldwin Boxall
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/master-control-panel
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Fire detection and alarm control and indicating equipment (CIE)
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-75-30/380
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
290
NOMINALLENGTH
nominallength
200
NOMINALWIDTH
nominalwidth
410
OMNICLASS_NUMBER
omniclass number
23.85.30.21.11.14
OMNICLASS_TITLE
omniclass title
Alarm Panels
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
RECESSEDMOUNTEDCONNECTORMOUNTING
recessedmountedconnectormounting
RECESSEDOPTION
recessedoption
REFERENCE
reference
USERDEFINED
REPLACEMENTCOST
replacementcost
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboidal
SHARED
shared
0
SIGNALFACTOR
signalfactor
0
SIGNALOFFSET
signaloffset
0
SIGNALTIME
signaltime
0
SIZE
size
200 x 410 x 290 mm
SURFACEMOUNTEDCONNECTORHOUSING
surfacemountedconnectorhousing
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
One master and multiple slave panels can be linked ‘Listening’ faOption (factory fitted) for additional loop/repeater PCB on some panels (please speak to our Sales Team for advice).cility. one system (panels are configured on installation).• Output for unanswered call indicator; with adjustable delay.Volt free contact - operated when in fault, set during installation.Lockable glazed door.Indicators for: in use/occupied, call, fault, power, charger and speech volume.Handset volume controlFire panel interface.
UNICLASS2
uniclass2
Pr_75_75_18_15
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Baldwin Boxall warrants all product manufactured by itself for a period of 5 (five) years from date of invoice.
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions