??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
Excitech_BaldwinBoxall_ControlPanel_Care2
Bill of material
Black
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
BS5839 Part 9: 2011; BS8300: 2009, BS9999: 2008
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
BEZELVISIBILITY
bezelvisibility
1
CABINETHEIGHT
cabinetheight
0
CATEGORY
category
Pr_75_75_18_15:Control Panels
CODEPERFORMANCE
codeperformance
BS5839 Part 9: 2011
COLOR
color
CONSTITUENTS
constituents
Black finish Unique design, easy to operate Clear LCD screen with rotary encoder/control Rugged red handset with hearing aid compatible earpiece Handset is mounted in lockable compartment Optional link to fire detection system prevents hoax disabled refuge calls (C2CFPE required) Can be networked with network expansion panels (C2CN card required in control console(s)) Surface mount (optional flush mount bezel available)
CONTROLTYPE
controltype
Other
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
Master Panel & Multiple Slave Panel
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
15
FEATURES
features
FINISH
finish
GRADE
grade
n/a
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcDistributionControlElement
IFCEXPORTTYPE
ifcexporttype
USERDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURERNAME
manufacturername
Baldwin Boxall
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/CARE2-control-console
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Fire detection and alarm control and indicating equipment (CIE)
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-75-30/380
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
310
NOMINALLENGTH
nominallength
130
NOMINALWIDTH
nominalwidth
430.000
OMNICLASS_NUMBER
omniclass number
23.85.30.21.11.14
OMNICLASS_TITLE
omniclass title
Alarm Panels
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.baldwinboxall.co.uk/CARE2-control-console
RECESSEDMOUNTEDCONNECTORVISIBILITY
recessedmountedconnectorvisibility
RECESSEDOPTION
recessedoption
REPLACEMENTCOST
replacementcost
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboidal
SHARED
shared
0
SIGNALFACTOR
signalfactor
0
SIGNALOFFSET
signaloffset
0
SIGNALTIME
signaltime
0
SIZE
size
130 x 430 x 310 mm
SURFACEMOUNTEDCONNECTORVISIBILITY
surfacemountedconnectorvisibility
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
UNICLASS2
uniclass2
Pr_75_75_18_15
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Baldwin Boxall warrants all product manufactured by itself for a period of 5 (five) years from date of invoice.
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions