??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
Excitech_BaldwinBoxall_CombinedUnitFireTelephone_Omnicare
Bill of material
PushDoorBeaconRed
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
BS5839 Part 9: 2011; BS8300: 2009, BS9999: 2008
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
BEZELVISIBILITY
bezelvisibility
1
CATEGORY
category
Ss_75_50_11_27:Emergency Voice Communication Systems
CODEPERFORMANCE
codeperformance
BS5839 Part 9: 2011
COLOR
color
CONSTITUENTS
constituents
Provides the facility of both a disabled refuge and fire telephone at one call point. The combined unit has the same features as the standard disabled refuge and the fire telephone remotes.Designed to enable correct mounting heights for each component (as set out in BS5839-9). Shows as one point of presence on the control panel. Unique to the OmniCare system.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Fire Telephone / Disabled Refuge Combined
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
15
FEATURES
features
Provides the facility of both a disabled refuge and fire telephone at one call point. The combined unit has the same features as the standard disabled refuge and the fire telephone remotes.Designed to enable correct mounting heights for each component (as set out in BS5839-9). Shows as one point of presence on the control panel. Unique to the OmniCare system.
FINISH
finish
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
5
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
n/a
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURERNAME
manufacturername
Baldwin Boxall
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/omnicare-combined-units
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-35/410
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
n/a
NOMINALHEIGHT
nominalheight
480.000
NOMINALLENGTH
nominallength
100
NOMINALVOLTAGE
nominalvoltage
n/a
NOMINALWIDTH
nominalwidth
130
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
23.85.30.24.11
OMNICLASS_TITLE
omniclass title
Call Systems for the Disabled
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCTINFORMATION
productinformation
RECESSEDMOUNTEDBEACONVISIBILITY
recessedmountedbeaconvisibility
RECESSEDMOUNTEDCONNECTORVISIBILITY
recessedmountedconnectorvisibility
RECESSEDOPTION
recessedoption
REFERENCE
reference
TELEPHONE
REPLACEMENTCOST
replacementcost
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboidal
SHARED
shared
0
SIZE
size
100 x 130 x 480 mm
SLOTLOCKVISIBILITY
slotlockvisibility
SURFACEMOUNTEDBEACONVISIBILITY
surfacemountedbeaconvisibility
SURFACEMOUNTEDCONNECTORVISIBILITY
surfacemountedconnectorvisibility
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
Ss_75_50_11_27
USAGECURRENT
usagecurrent
0
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Baldwin Boxall warrants all product manufactured by itself for a period of 5 (five) years from date of invoice.
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions