??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
Excitech_BaldwinBoxall_Care2_RemoteLampBuzzer
Bill of material
RemoteLampBuzzer
ORDERNO
RemoteLampBuzzer
ACCESSIBILITYPERFORMANCE
accessibilityperformance
BS5839 Part 9: 2011; BS8300: 2009, BS9999: 2008
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
CATEGORY
category
Pr_70_75_02_97:Visual Alarm Signal Devices
CODEPERFORMANCE
codeperformance
BS5839 Part 9: 2011
COLOR
color
Grey
CONSTITUENTS
constituents
For areas where master console is not manned permanently. Indicates a call to master control panel. Single gang unit with red LED, sounder and buzzer mute. Stainless steel finish. Settings to allow call delay of up to 90 seconds (carried out at master console). Two core cable (non fire rated) to master console required
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1500
DESCRIPTION
description
Remote Lamp Buzzer
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
15
FEATURES
features
n/a
FINISH
finish
Stainless Steel
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcDistributionElement
IFCEXPORTTYPE
ifcexporttype
IfcAlarmType
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
n/a
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURERNAME
manufacturername
Baldwin Boxall
MANUFACTURERURL
manufacturerurl
n/a
MASSUNIT
massunit
1
MATERIAL
material
Stainless Steel
MODEL
model
Care2 Remote Lamp Buzzer
MODELNUMBER
modelnumber
BVOCCA
MODELREFERENCE
modelreference
Care2 Remote Lamp Buzzer
NAME
name
Excitech_BaldwinBoxall_Care2_RemoteLampBuzzer
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Visual alarm signal devices
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-70-95/320
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
n/a
NOMINALHEIGHT
nominalheight
75
NOMINALLENGTH
nominallength
5
NOMINALVOLTAGE
nominalvoltage
n/a
NOMINALWIDTH
nominalwidth
75
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
23.85.30.24.14
OMNICLASS_TITLE
omniclass title
Nurse Call Systems
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCTINFORMATION
productinformation
http://www.baldwinboxall.co.uk/care2-evc-system/
REFERENCE
reference
USERDEFINED
REPLACEMENTCOST
replacementcost
92.75
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboidal
SHARED
shared
0
SIZE
size
5 x 75 x 75 mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
Pr_70_75_02_97
USAGECURRENT
usagecurrent
0
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Baldwin Boxall warrants all product manufactured by itself for a period of 5 (five) years from date of invoice
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions