??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
Excitech_BaldwinBoxall_Care2_IP66RatedEnclosure
Bill of material
Green
ORDERNO
Green
ACCESSIBILITYPERFORMANCE
accessibilityperformance
BS8300: 2009, BS9999: 2008
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
CATEGORY
category
Pr_80_77_28_85:Surface And Concealed Wiring Enclosures
CODEPERFORMANCE
codeperformance
BS8300:2009
COLOR
color
Green
CONSTITUENTS
constituents
Green, surface mount enclosure,Enables mounting of refuge remote in external areas, such as car parks, balconies, etc. Takes one C2RRG remote unit
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1500
DESCRIPTION
description
IP66 Rated Enclosure
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
15 years from date of supply
FEATURES
features
Green, surface mount enclosure, Enables mounting of refuge remote in external areas, such as car parks, balconies, etc.Takes one C2RRG remote unit
FINISH
finish
Green Polyester Powder Coated
GRADE
grade
n/a
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcDistributionFlowElement
IFCEXPORTTYPE
ifcexporttype
IfcProtectiveDeviceType
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
LOCKCOVERVISIBILITY
lockcovervisibility
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURERNAME
manufacturername
Baldwin Boxall
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Powder Coated Metal
MODEL
model
Omnicare IP66 Rated Enclosure
MODELNUMBER
modelnumber
C2RRBIP
MODELREFERENCE
modelreference
CARE2 IP66 Rated Enclosure
NAME
name
Excitech_BaldwinBoxall_Care2_IP66RatedEnclosure
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Surface and concealed wiring enclosures
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-60-25/320
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
200
NOMINALLENGTH
nominallength
80
NOMINALWIDTH
nominalwidth
200
OMNICLASS_NUMBER
omniclass number
23.80.50.11.11
OMNICLASS_TITLE
omniclass title
Receptacle Terminal Units
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.baldwinboxall.co.uk/wp-content/uploads/CARE2-web.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboidal
SHARED
shared
0
SIZE
size
80 x 200 x 200 mm
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
n/a
UNICLASS2
uniclass2
Pr_80_77_28_85
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Baldwin Boxall warrants all product manufactured by itself for a period of 5 (five) years from date of invoice
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions