??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
Excitech_BaldwinBoxall_AdvanceDisabledRefugeRemoteUnit_Omnicare
Bill of material
GreenRecessed
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
BS5839 Part 9: 2011; BS8300: 2009, BS9999: 2008
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
BEZELVISIBILITY
bezelvisibility
1
CATEGORY
category
Ss_75_50_11_27:Emergency Voice Communication Systems
CODEPERFORMANCE
codeperformance
BS5839 Part 9: 2011
COLOR
color
CONSTITUENTS
constituents
Green (BVOCA2G) or stainless steel (BVOCA2S) finish Induction loop, Braille, tactile and luminescent text Surface mounting unit, or flush mount with bezel (available separately) Speech steered, digital audio Reset at either master panel or remote
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
15
FEATURES
features
Green (BVOCA2G) or stainless steel (BVOCA2S) finish Induction loop, Braille, tactile and luminescent text Surface mounting unit, or flush mount with bezel (available separately) Speech steered, digital audio Reset at either master panel or remote
FINISH
finish
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcFlowTerminal
IFCEXPORTTYPE
ifcexporttype
IfcElectricApplianceType
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
n/a
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURERNAME
manufacturername
Baldwin Boxall
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/OmniCare-disabled-refuge
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Disabled refuge outstations
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-70-05/340 90-70-05/34
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
n/a
NOMINALHEIGHT
nominalheight
440
NOMINALLENGTH
nominallength
64
NOMINALVOLTAGE
nominalvoltage
n/a
NOMINALWIDTH
nominalwidth
178
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
23.85.30.24.11
OMNICLASS_TITLE
omniclass title
Call Systems for the Disabled
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCTINFORMATION
productinformation
http://www.baldwinboxall.co.uk/OmniCare-disabled-refuge
RECESSEDCONNECTORVISIBILITY
recessedconnectorvisibility
RECESSEDOPTION
recessedoption
REFERENCE
reference
TELEPHONE
REPLACEMENTCOST
replacementcost
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboidal
SHARED
shared
0
SIZE
size
64 x 178 x 440 mm
SURFACECONNECTORVISIBILITY
surfaceconnectorvisibility
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Disabled Refuge Remote Unit
UNICLASS2
uniclass2
Ss_75_50_11
UNITFACEDIMENSION
unitfacedimension
USAGECURRENT
usagecurrent
0
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Baldwin Boxall warrants all product manufactured by itself for a period of 5 (five) years from date of invoice.
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions