??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Biamp Systems
Description
EX OUT
Bill of material
EX-OUT
ORDERNO
EX-OUT
A_D___D_A_CONVERTERS
a/d – d/a converters
24-bit
ALWAYS_VERTICAL
always vertical
1
COMPLIANCE
compliance
FCC Part 15B (USA) CE Marked*** (Europe) C-Tick (Australia) RoHS Directive (Europe)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
7.75 inches (197 mm)
DESIGN_OPTION
design option
-1
FREQUENCY_RESPONSE__20HZ_20KHZ____4DBU_
frequency response (20hz-20khz @ +4dbu)
+0/-0.25dB
HEIGHT
height
1.5 inches (38 mm)
HOST
host
0
INPUT_IMPEDANCE__BALANCED_
input impedance (balanced)
8k ohm
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp Systems
MASSUNIT
massunit
1
MAXIMUM_OUTPUT
maximum output
+24dBu
MODEL
model
EX-OUT
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
OUTPUT_IMPEDANCE__BALANCED_
output impedance (balanced)
200 ohm
PART_TYPE
part type
0
POWER
power
PoE+ IEEE 802.3at Class 3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAMPLING_RATE
sampling rate
48kHz
SHARED
shared
0
VERSION
version
2010
WEIGHT
weight
3 lbs (1.4 kg)
WIDTH
width
8.5 inches (216 mm)
WORK_PLANE_BASED
work plane-based
0
NAME
name
EX OUT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions