??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Biamp Systems
Description
EX OUT.0001
Bill of material
EX-IN
ORDERNO
EX-IN
A_D___D_A_CONVERTERS
a/d – d/a converters
24-bit
ALWAYS_VERTICAL
always vertical
1
COMPLIANCE
compliance
FCC Part 15B (USA) CE Marked*** (Europe) C-Tick (Australia) RoHS Directive (Europe)
COST
cost
0
CROSS_TALK__CHANNEL_TO_CHANNEL___1KHZ____0DB_GAIN___4DBU_IN
cross talk (channel to channel @ 1khz) @ 0db gain, +4dbu in
< 85dB
CROSS_TALK__CHANNEL_TO_CHANNEL___1KHZ____54DB_GAIN___50DBU_IN
cross talk (channel to channel @ 1khz) @ 54db gain, -50dbu in
< 75dB
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
7.75 inches (197 mm)
DESIGN_OPTION
design option
-1
DYNAMIC_RANGE__20HZ_20KHZ__0DB_
dynamic range (20hz-20khz, 0db)
> 108dB
EIN__20HZ_20KHZ__66DB_GAIN__150_OHM_
ein (20hz-20khz, 66db gain, 150 ohm)
< -125dBu
FREQUENCY_RESPONSE__20HZ_20KHZ____4DBU_
frequency response (20hz-20khz @ +4dbu)
+0/-0.25dB
HEIGHT
height
1.5 inches (38 mm)
HOST
host
0
INPUT_GAIN_RANGE__6DB_STEPS_
input gain range (6db steps)
0 - 66dB
INPUT_IMPEDANCE__BALANCED_
input impedance (balanced)
8k ohm
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp Systems
MASSUNIT
massunit
1
MAXIMUM_INPUT
maximum input
+24dBu
MAXIMUM_OUTPUT
maximum output
+24dBu
MODEL
model
EX-IN
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
OUTPUT_IMPEDANCE__BALANCED_
output impedance (balanced)
200 ohm
PART_TYPE
part type
0
PHANTOM_POWER
phantom power
+48 VDC (7mA/input)
POWER
power
PoE+ IEEE 802.3at Class 3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAMPLING_RATE
sampling rate
48kHz
SHARED
shared
0
THD_N__20HZ_20KHZ____0DB_GAIN___4DBU_IN
thd+n (20hz-20khz) @ 0db gain, +4dbu in
< 0.006%
THD_N__20HZ_20KHZ____54DB_GAIN___50DBU_IN
thd+n (20hz-20khz) @ 54db gain, -50dbu in
< 0.040%
VERSION
version
2010
WEIGHT
weight
3 lbs (1.4 kg)
WIDTH
width
8.5 inches (216 mm)
WORK_PLANE_BASED
work plane-based
0
NAME
name
EX OUT.0001
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions