??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Biamp Systems
Description
EX LOGIC
Bill of material
EX-LOGIC
ORDERNO
EX-LOGIC
ALWAYS_VERTICAL
always vertical
1
COMPLIANCE
compliance
FCC Part 15B (USA) CE Marked* (Europe) C-Tick (Australia) RoHS Directive (Europe)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
7.75 inches (197 mm)
DESIGN_OPTION
design option
-1
HEIGHT
height
1.5 inches (38 mm)
HOST
host
0
LOGIC_INPUT_TRIGGER
logic input trigger
Contact-Closure or 5VTTL
LOGIC_OUTPUT_TYPE
logic output type
Open Collector; 40V/500mA per output
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp Systems
MASSUNIT
massunit
1
MODEL
model
EX-LOGIC
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
PART_TYPE
part type
0
POWER
power
PoE IEEE 802.3af Class 3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYSTEM_NETWORK_CONNECTION
system network connection
Ethernet
VERSION
version
2010
WEIGHT
weight
2 lbs (1 kg)
WIDTH
width
8.5 inches (216 mm)
WORK_PLANE_BASED
work plane-based
0
NAME
name
EX LOGIC
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions