??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Color Kinetics
Description
eW Profile Powercore gen4
Bill of material
eW Profile Powercore gen4
ORDERNO
eW Profile Powercore gen4
APPARENT_LOAD
apparent load
2.5
ASSEMBLY_CODE
assembly code
BEAM_ANGLE
beam angle
105° x 100° Beam Angle
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_SYSTEM
control system
Compatible with selected commercially available reverse-phase ELV-type dimmers
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.1416015625
DESCRIPTION
description
Ultra-low profile LED under-cabinet luminaire for workspace and accent lighting
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
0.88 x 9.25 x 1.7 in (22 x 235 x 43 mm)
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
0.729166666666667
FAMILY_NAME
family name
FIXTURE_CONNECTIONS
fixture connections
Integral male / female connectors
FIXTURE_LENGTH
fixture length
0.770833333333333
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Up to 15.3 m (50 ft) of luminaires in a single run. To calculate luminaire run lengths and total power consumption for your specific installation, download the Configuration Calculator from www. colorkinetics.com/support/install_tool/
FREQUENCY
frequency
60
HEIGHT
height
0.0732421875
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
120 VAC, 50/60 Hz
KEYNOTE
keynote
LAMP
lamp
LED
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Please Load Accompanying Type Catalog (.txt)
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
CK_Ill_eW_Profille_Powercore_gen4_2700K_11in_Photometric_IES.IES
POWER_CONSUMPTION
power consumption
2.5 maxium at full output, steady state
POWER_FACTOR
power factor
0.9
PRODUCT_DOCUMENTATION_LINK
product documentation link
Please Load Accompanying Type Catalog (.txt)
PRODUCT_NAME
product name
eW Profile Powercore gen4
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/ls/essentialwhite/eW-Profile-Powercore-gen4/#ew-profile-pc-gen4120vac/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURE_RANGE
temperature range
-4° – 122° F (-20° – 50° C) Operating; -4° – 122° F (-20° – 50° C) Startup; -40° – 176° F (-40° – 80° C) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
2.5W
WEIGHT
weight
7 oz (198g)
NAME
name
eW Profile Powercore gen4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions