??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Color Kinetics
Description
eW Cove QLX Powercore
Bill of material
eW Cove QLX Powercore
ORDERNO
eW Cove QLX Powercore
VAR2ND_BASE
2nd base
0
VAR48IN
48in
0
VAR6IN_12IN
6in 12in
1
APPARENT_LOAD
apparent load
120
ASSEMBLY_CODE
assembly code
BASE_OFFSET
base offset
0.5
BEAM_ANGLE
beam angle
110° x 110°
C_FIXTUE_ANGLE
c fixtue angle
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_SYSTEM
control system
Compatible with selected with selected commercially available reverse-phase ELV-type dimmers
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
35 x 305 x 32 mm (1.37 x 12 x 1.25 in)
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
1
FAMILY_NAME
family name
FIXTURE_ANGLE
fixture angle
0
FIXTURE_CONNECTIONS
fixture connections
Integral male / female connectors
FIXTURE_LENGTH
fixture length
1
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
120 VAC
KEYNOTE
keynote
LAMP
lamp
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MEDIUM_BEAM_ANGLE
medium beam angle
0
MODEL
model
Please Load Accompanying Type Catalog (.txt)
MOUNTING_METHOD
mounting method
Directly to a wall, ceiling, cabinet, or other secure surface. You can install several eW Cove EC Powercore luminaires in optional 1.2 m (48 in) lengths of mounting track to ensure a straight run
NOT_SHOW_CONNECTORS
not show connectors
0
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_CONSUMPTION
power consumption
5.1W
POWER_FACTOR
power factor
0.99
POWER_LEVEL
power level
High
PRODUCT_DOCUMENTATION_LINK
product documentation link
Please Load Accompanying Type Catalog (.txt)
PRODUCT_NAME
product name
eW Cove EC Powercore
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/ls/essentialwhite/ewcoveqlxpc/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CONNECTORS
show connectors
1
TEMPERATURE_RANGE
temperature range
-4° – 122° F (-20° – 50° C) Operating; -4° – 122° F (-20° – 50° C) Startup; -40° – 176° F (-40° – 80° C) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
186 g (0.41 lbs)
WIDE_BEAM_ANGLE
wide beam angle
1
NAME
name
eW Cove QLX Powercore
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions