??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Euronorm Drive Systems
Description
Euronorm flange encoder IEC 100112B14a, 30 pulserev
Bill of material
Euronorm flange encoder IEC 100112B14a, 30 pulserev
ORDERNO
Euronorm flange encoder IEC 100112B14a, 30 pulserev
CURRENT_INRUSH
current inrush
1 A, 24V
IP_CLASS
ip class
IP69K
MATERIAL
material
Aluminum
OUTPUT_IMPEDANCE
output impedance
470 Ω
PULSE_REV
pulse rev
30
SUBGROUP
subgroup
IEC flange encoders
VOLTAGE
voltage
12-24VDC
WEIGHT
weight
0.47 [kg]
WIRE
wire
Red Euronorm cable – 0,8 meter
NAME
name
Euronorm flange encoder IEC 100112B14a, 30 pulserev
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions