??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EUB22M-750W - Belt Drive
Bill of material
EUB22M-L40-50-L-M75-C3
MODEL
Model
EUB22M
BT
Belt Type
LEAD
Lead
40 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification. mm
L
Length between the holder and the cover (Length of Actuator, please refer to the drawings)
527 mm
KG
28.8 kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions