??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
ETI
Description
ETIREL Time, voltage, current, fluid level control relays and other
Bill of material
002470003
ORDERNO
BASIC_PACKAGING_VOLUME
basic packaging volume
CATALOGUE_GROUP
catalogue group
CATALOGUE_SUBGROUP
catalogue subgroup
CUSTOMS_TARIFF
customs tariff
DEPTH
depth
DESCRIPTION
description
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
FUNCTION
function
HEIGHT
height
LEVEL
level
ETIREL Time, voltage, current, fluid level control relays and other
NOMINAL_CURRENT
nominal current
PACKAGING_VOLUME
packaging volume
PALETE_VOLUME
palete volume
QTY__BASIC_PACKAGING
qty. basic packaging
1
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_CONTROL_SUPPLY_VOLTAGE_US_AT_AC_50HZ
rated control supply voltage us at ac 50hz
RATED_CONTROL_SUPPLY_VOLTAGE_US_AT_AC_60HZ
rated control supply voltage us at ac 60hz
RATED_CONTROL_SUPPLY_VOLTAGE_US_AT_DC
rated control supply voltage us at dc
TYPE
type
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
WIDTH
width
NAME
name
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
NUMBER_OF_CONTACTS_AS_CHANGE_OVER_CONTACT
number of contacts as change-over contact
TYPE_OF_ELECTRIC_CONNECTION
type of electric connection
VOLTAGE_TYPE_FOR_ACTUATING
voltage type for actuating
BUILT_IN_HEIGHT
built-in height
CONTROL_VOLTAGE_1
control voltage 1
CONTROL_VOLTAGE_2
control voltage 2
FREQUENCY_CONTROL_VOLTAGE_1
frequency control voltage 1
FREQUENCY_CONTROL_VOLTAGE_2
frequency control voltage 2
NOMINAL_SWITCHING_CURRENT_AT_250_V_AC
nominal switching current at 250 v ac
SUPPLY_VOLTAGE
supply voltage
SWITCH_CAPACITY_FLUORESCENT_LAMP_DUO
switch capacity fluorescent lamp duo
SWITCH_CAPACITY_FLUORESCENT_LAMP_INDUCTIVE
switch capacity fluorescent lamp inductive
SWITCH_CAPACITY_FLUORESCENT_LAMP_PARALLEL
switch capacity fluorescent lamp parallel
SWITCH_CAPACITY_INCANDESCENT_LAMPS
switch capacity incandescent lamps
ADJUSTMENT_RANGE_BRIGHTNESS_VALUE
adjustment range brightness value
BUILT_IN_DEPTH
built-in depth
DEGREE_OF_PROTECTION__IP__LIGHT_SENSOR
degree of protection (ip) light sensor
MAX__CONDUCTOR_LENGTH_LIGHT_SENSOR
max. conductor length light sensor
MAX__INCANDESCENT_LAMP_LOAD
max. incandescent lamp load
MAX__LOAD_FLUORESCENT_LAMP
max. load fluorescent lamp
MAX__LOAD_FLUORESCENT_LAMP__DUO_CIRCUIT_
max. load fluorescent lamp (duo circuit)
MAX__LOAD_FLUORESCENT_LAMP__PARALLEL_COMPENSATED_
max. load fluorescent lamp (parallel compensated)
MAX__SWITCHING_CURRENT__COS_PHI___0_6_
max. switching current (cos phi = 0.6)
MOUNTING_METHOD
mounting method
MOUNTING_METHOD_LIGHT_SENSOR
mounting method light sensor
NOMINAL_RATED_FREQUENCY
nominal rated frequency
NOMINAL_RATED_VOLTAGE
nominal rated voltage
RATED_SWITCH_CURRENT
rated switch current
RATED_VOLTAGE_LIGHT_SENSOR
rated voltage light sensor
WIDTH_IN_NUMBER_OF_MODULAR_SPACINGS
width in number of modular spacings
VAR1ST_INTERVAL
1st interval
VAR1ST_INTERVAL_UNIT
1st interval unit
NUMBER_OF_CHANGEOVER_SWITCHES
number of changeover switches
TYPE_OF_EXCITATION
type of excitation
VOLTAGE_TYPE_OF_SUPPLY_VOLTAGE
voltage type of supply voltage
VAR2ND_INTERVAL
2nd interval
VAR2ND_INTERVAL_UNIT
2nd interval unit
TYPE_OF_CONTROL_VOLTAGE_1
type of control voltage 1
TYPE_OF_CONTROL_VOLTAGE_2
type of control voltage 2
NUMBER_OF_CHANGE_OVER_CONTACTS
number of change-over contacts
PUSH_BUTTON_GLOW_LAMP_CURRENT
push button glow-lamp current
RELEASE_DELAY
release-delay
ПРИЛОЖЕНИЕ
приложение
AUTONOMY_IN_HOURS
autonomy in hours
HOUR_METER
hour meter
RADIO_CONTROLLED__DCF77_
radio-controlled (dcf77)
SHORTEST_SWITCHING_TIME_CHANNEL_1
shortest switching time channel 1
SHORTEST_SWITCHING_TIME_CHANNEL_2
shortest switching time channel 2
MANUAL_OPERATION_POSSIBLE
manual operation possible
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions