??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Deutschmann Automation
Description
EtherCAT
Bill of material
INE2YXJBG
ORDERNO
INE2YXJBG
CERTIFICATIONS
certifications
CE
CURRENT_CONSUMPTION__AT__24V_DC_
current consumption (at +24v/dc)
typ. 45mA, max. 50mA
DIMENSIONS__WXDXH_IN_MM_
dimensions (wxdxh in mm)
23 x 115 x 111 (screw-plug connector included) 23 x 115 x 100 (screw-plug connector not included)
EXTERNAL_POWER_SUPPLY
external power supply
10 to 33 Volt DC Reverse polarity protection, short circuit protection and overload integrated
FIELDBUS_FUNCTIONS
fieldbus functions
CANopen over Ethernet (CoE)
HOUSING_MATERIAL
housing material
Polyamid
MOUNTING
mounting
DINrail (EN 50022)
OPERATGING_TEMPERATURE
operatging temperature
-25°C (non condensing) up to +85°C
PROTECTION
protection
class IP20
STORAGE_TRANSPORT_TEMPERATURE
storage/transport temperature
-40°C ... +85°C
TECHNOLOGY
technology
ASIC
WEIGHT
weight
approx. 125 g
NAME
name
INE2YXJBG
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions