??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Deutschmann Automation
Description
EtherCAT
Bill of material
PLQ841SU6
ORDERNO
PLQ841SU6
CERTIFICATES
certificates
CE
CURRENT_CONSUMPTION__AT__24V_DC_
current consumption (at +24v/dc)
typ. 45mA, max. 50mA
DIMENSIONS__WXDXH_IN_MM_
dimensions (wxdxh in mm)
23 x 115 x 111 (screw-plug-connector included) 23 x 115 x 100 (screw-plug-connector not included)
FIELDBUS_FUNCTIONS
fieldbus functions
CANopen over Ethernet (CoE)
GALVANIC_DIVISION
galvanic division
Standard on the bus side
HOUSING_MATERIAL
housing material
Polyamid
MOUNTING
mounting
DINrail (EN 50022)
OPERATING_TEMPERATURE
operating temperature
-25°C (no condensation) up to +85°C
OPTIONS
options
Galvanic division for the application side
PROTECTION_CLASS
protection class
IP20
STORAGE_TEMPERATURE
storage temperature
-40°C ... +85°C
TECHNOLOGY
technology
ASIC
VOLTAGE_SUPPLY
voltage supply
10 up to 33 Volt DC Protection against incorrect polarity, short circuit and overload integrated
WEIGHT
weight
approx. 125 g
NAME
name
PLQ841SU6
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions