??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Asmith
Description
ET-3608100W (External Thread) - Steel (Bright chrome) Round-Bar Handles
Bill of material
ET-3608100W
ORDERNO
DIMENSIONS
dimensions
100
FINISH
finish
Chrome plated
HOLDER_COLOR
holder color
-
ITEM_NO_
item no.
ET-3608100W
MATERIAL
material
Steel (1008)
P
p
53608SW
WEIGHT_G_
weight(g)
56.2
NAME
name
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions