??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Big Ass Fans
Description
essence
Bill of material
essence
ORDERNO
essence
ACTUAL_EXTENSION_TUBE_LENGTH
actual extension tube length
2
ACTUAL_FAN_DIAMETER
actual fan diameter
10
AIRFOIL_FINISH_STANDARD
airfoil finish standard
Clear anodized
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CERTIFICATIONS
certifications
TUV-certified to UL 507 and CSA 22.2 No. 113
CLEARANCE_REQUIRED_BELOW_THE_CEILING_DECK
clearance required below the ceiling deck
2 ft (0.6 m) below ceiling deck
CLEARANCE_REQUIRED_ON_ABOVE
clearance required on above
10 ft (3 m) above floor
CLEARANCE_REQUIRED_ON_SIDES
clearance required on sides
2 ft (0.6 m) on sides
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER_TYPE
diameter type
2
EXTENSION_TUBE_LENGTH
extension tube length
2
EXTENSION_TUBE_LENGTH_OPTIONS
extension tube length options
2 to 15 ft
FAMILY_NAME
family name
FAN_BLADE_LENGTH
fan blade length
4.10416666666667
FAN_CONFIGURATION
fan configuration
Please Confirm Configuration With Cut Sheet
FAN_DIAMETER
fan diameter
10
FAN_HEIGHT
fan height
2.66666666666667
FAN_RADIUS
fan radius
5
FAN_WEIGHT
fan weight
81
FULL_LOAD_AMPS
full load amps
6.4 A @ 100–125 V,3.2 A @ 200–250 V
HOST
host
5
INPUT_POWER_AND_REQUIRED_BREAKER
input power and required breaker
110–125 VAC, 1 phase, 50/60 Hz, 10 A 200–240 VAC, 1 Phase, 50/60 Hz, 10 A
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Big Ass Fans
MASSUNIT
massunit
1
MAXIMUM_SPEED
maximum speed
107 RPM
MODEL
model
Essence Series
MOTOR_MATERIAL
motor material
NUMBER_AND_TYPE_OF_AIRFOILS
number and type of airfoils
8 Mini-Ellipto airfoils
OMNICLASS_NUMBER
omniclass number
23.75.35.17.17.11
OMNICLASS_TITLE
omniclass title
Ceiling Fans
PART_TYPE
part type
0
POWER_CONNECTOR
power connector
Power Connection
POWER_FACTOR
power factor
1
PRIME_MOVER
prime mover
Gearless direct drive white or silver
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_LEVEL_AT_MAX_SPEED
sound level at max speed
<35 dBA
STANDARD_COLOR_OPTIONS
standard color options
Boron,Carbon,Cobalt,Palladium,Chromium,Gold,Krypton,Tungsten,Radium
STANDARD_EXTENSION_TUBE_LENGTH
standard extension tube length
2
SUPPORT
support
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.bigassfans.com/
VERSION
version
2018
VOLTAGE
voltage
0
WARRANTY
warranty
10-yr mechanical, 5-yr (standard) or 10-yr (extended) electrical, 1 yr labot
WINGLET_FINISH_STANDARD
winglet finish standard
Silver or black
WIRED_WALL_CONTROLLER
wired wall controller
Mount in standard single-gang junction box or to surface of wall Connects to fan with 10-V CAT5 cable and RJ45 connector
WIRELESS_WALL_CONTROLLER
wireless wall controller
Optional
NAME
name
essence
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions