??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essem Design
Description
Essem-Design_Tamburin_Hat-Rack
Bill of material
Tamburin hat rack
IDENT
Tamburin hat rack
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Essem Design
CATEGORY
category
Racks
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
Tamburin
COLOR
color
Wooden & black
CONSTITUENTS
constituents
Includes four single hooks and three double hooks
CONVERGOREFNR
convergorefnr
0069-1908-0001-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
A spacious and functional hat rack that comes assembled
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Steel: powder coated. Oak: thinly clear lacquered
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
RACK
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
Wooden & black
MANUFACTERURL
manufacterurl
http://www.essem.se/en
MANUFACTURER
manufacturer
Essem Design
MANUFACTURERNAME
manufacturername
Essem Design
MASSUNIT
massunit
1
MATERIAL
material
Oak & steel
MODEL
model
Tamburin hat rack
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
Essem-Design_Tamburin_Hat-Rack
NBSDESCRIPTION
nbsdescription
Shelf units
NBSREFERENCE
nbsreference
45-35-80/310
NOMINALDEPTH
nominaldepth
340
NOMINALHEIGHT
nominalheight
290
NOMINALWIDTH
nominalwidth
1000
OMNICLASS_NUMBER
omniclass number
23.40.20.11.21.14
OMNICLASS_TITLE
omniclass title
Hat Racks
PRODUCT_DATA_URL
product data url
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SHELFMAINMATERIAL
shelfmainmaterial
SHELFSECONDARYMATERIAL
shelfsecondarymaterial
SIZE
size
1000x340x290 mm
STYLE
style
Minimalistec/Swedish
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_30_78_79
UNICLASS2015DESCRIPTION
uniclass2015description
Shelf and racking units
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_30_78_79
URL
url
https://www.essem.se/en/products/racks/tamburin-hat-rack/
VERSION
version
1
VERSIONDATE
versiondate
20/08/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions