??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 20
HELP_VARIABLE
Company
Asmith
Description
ES series (Internal Thread) - SUS304 Round-Bar Handles
Bill of material
ES-3508136
ORDERNO
APPLY_TO
apply to
64
D
d
ES-3206064
DIMENSIONS
dimensions
32
FINISH
finish
-
H
h
6.3
HOLDER_COLOR
holder color
32
ITEM_NO_
item no.
SUS304
MATERIAL
material
Vibration ground
P
p
22.6
WEIGHT_G_
weight(g)
55
NAME
name
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions