??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
ERMO - Rotary drive
Bill of material
3008526 ERMO-16-ST-E
TNR
Part number
TYP
Type
BAU
Size
mm
MOT
Motor type
ST
MES
Measuring unit
E
BRE
Brake
-
ORI
Direction outlet cable
-
ENE
Energy throughfeed
-
VER
Connecting cable to motor controller
-
CON
Controller type
-
BUS
Bus protocol / actuation
-
SCH
Switching input/output
-
ROT
Rotation angle
°
D1
mm
D2
mm
D3
mm
D4
mm
D5
Thread
D6
mm
D7
mm
D8
mm
D9
Thread
D10
Thread
D11
mm
D12
mm
D13
Thread
D14
mm
D15
Thread
D16
mm
D17
mm
D18
Thread
D19
7.000 mm
J1
mm
J2
mm
J3
mm
J4
mm
J5
mm
J6
mm
L1
mm
L2
mm
L3
mm
L4
10.000 mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
mm
L12
mm
T1
mm
T2
mm
T3
mm
T4
mm
T5
mm
T6
mm
T7
mm
T8
mm
T9
1.500 mm
CNSMASSEXACT
Weight
kg
GTIN
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions