??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
ERMH - front unit
Bill of material
1557788 ERMH-8-P
TNR
Part number
TYP
Type
W
Rotation angle
°
B1
141.000 mm
B2
122.000 mm
B3
88.000 mm
D1
7.000 mm
D2
M4
D3
48.000 mm
D4
25.000 mm
H1
27.000 mm
H2
6.000 mm
L1
162.000 mm
L2
86.000 mm
T1
1.600 mm
T2
10.000 mm
CNSMASSEXACT
Weight
kg
GTIN
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions