??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUMMIT CHAIRS
Description
Ergonomic Task 24
Bill of material
Ergonomic Task 24
ORDERNO
Ergonomic Task 24
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BACKFINISH
backfinish
BACKTYPE
backtype
BARCODE
barcode
n/a
BASEFINISH
basefinish
CATEGORY
category
Pr_40_50_12_57: Office chairs
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Available in a variety of colours
CONSTITUENTS
constituents
Upholstered seat and back, Seat mechanism, Castors
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Curved Back
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Ergonomic Task 24 chairs have heavy duty Operator Plus mechanisms with seat slides, inflatable lumbar, extra-large seats and backs and soft-touch, shaped arm pads. There is a choice of 2 back styles; a bold shoulder-supporting square top, or a softer shaped oval. Both are tested to BS5459 and guaranteed for 5 years whilst in 24 hour/day use.
FINISH
finish
Upholstered seat and back, Seat mechanism, Castors
GRADE
grade
n/a
HASARMS
hasarms
0
HIGHESTSEATINGHEIGHT
highestseatingheight
590
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
Pr_40_50_12_57
LOWESTSEATINGHEIGHT
lowestseatingheight
480.000
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURERNAME
manufacturername
Summit Chairs
MANUFACTURERURL
manufacturerurl
www.summitchairs.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Upholstered seat and back, Seat mechanism, Castors
MODEL
model
SCT91
MODELNUMBER
modelnumber
SCT91
MODELREFERENCE
modelreference
Curved Back
NAME
name
Ergonomic Task 24
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALHEIGHT
nominalheight
1115
NOMINALLENGTH
nominallength
580
NOMINALWIDTH
nominalwidth
530
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
www.summitchairs.co.uk/range/ergonomic-task-24
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATFINISH
seatfinish
SEATINGHEIGHT
seatingheight
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangle
SHARED
shared
1
SIZE
size
(H) 1115mm x (L) 580mm x (W) 530mm
STATUS
status
New
STYLE
style
Task Chair
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Summit Chairs is a full member of FIRA’s Furniture Industry Sustainability Programme.
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Curved Back
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_57
UNICLASS2015TITLE
uniclass2015title
Office chairs
UNICLASS2015VERSION
uniclass2015version
Pr-Products v1.10
URL
url
www.summitchairs.co.uk
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty and replacement.
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions