??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Abox
Description
Envy - 1760 - 2018
Bill of material
Envy 4 - 1760 - 1760mm(w) x 2400mm(h) x 800mm(d)
ORDERNO
VAR1
1
VAR2
2
0
VAR3
3
VAR4
4
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
HEIGHT
height
2400
HOST
host
0
LEFT_DOOR_WIDTH
left door width
383
MANUFACTURER
manufacturer
Abox
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
URL
url
www.abox.co.uk
VERSION
version
2018
WIDTH
width
778
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions